メインコンテンツに移動

pkg_8689 (DIP 16)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
PRDP0016AE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
DP-16E
JEITA Standard
The JEITA standard to which the device is compliant.
P-DIP16-6.3x19.2-2.54
Package Status
Active
Package Type
DIP
クラス
IC
Package Code
The unique identifier of this package.
pkg_8689
Lead Count
16
Pb (Lead) Free
Yes
長さ
19.2mm
6.3mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
5.06mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.2 x 6.3 x 5.06