メインコンテンツに移動

pkg_8700 (SOP 20)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
PRSP0020DD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-20DA
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP20-5.5x12.6-1.27
Package Status
Active
Package Type
SOP
クラス
IC
Package Code
The unique identifier of this package.
pkg_8700
Lead Count
20
Pb (Lead) Free
Yes
長さ
12.6mm
5.5mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
2.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.6 x 5.5 x 2.2