メインコンテンツに移動

QTS (TQFP-EP 80)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
Q80.12X12C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QTS
Package Description
Descriptive text for this package.
80 Lead EP-TQFP 12x12mm (1.0mm lead Length) Ni/Pd/Au-Ag finish
Package Status
Active
Package Type
TQFP-EP
Package Code
The unique identifier of this package.
QTS
カテゴリ
PLASTIC
Lead Count
80
Pb (Lead) Free
Yes
長さ
11.99mm
11.99mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
1mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.99 x 11.99 x 1.00