メインコンテンツに移動

VJE (VFBGA 100)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
ADT001
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VJE
Package Description
Descriptive text for this package.
100 LEAD VFBGA (8 x 8mm)
Package Status
Active
Package Type
VFBGA
クラス
PLASTIC
Package Code
The unique identifier of this package.
VJE
カテゴリ
PLASTIC
Lead Count
100
Pb (Lead) Free
Yes
長さ
0mm
0mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 0.00 x 0.00