メインコンテンツに移動

WQE (WLCSP-BPBC 10)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
W2X5.10A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WQE
Package Description
Descriptive text for this package.
2x5 10 Ball WLCSP, 0.4mm Pitch WLCSP; (with BSC) GREATEK,
Package Status
Active
Package Type
WLCSP-BPBC
Package Code
The unique identifier of this package.
WQE
カテゴリ
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
長さ
2.02mm
1.02mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.53mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.02 x 1.02 x 0.53