メインコンテンツに移動

WQL (WLCSP-BP 9)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
W3X3.9
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WQL
Package Description
Descriptive text for this package.
3x3 9 Balls, 0.4mm Pitch, WLCSP; Greatek
Package Status
Active
Package Type
WLCSP-BP
Package Code
The unique identifier of this package.
WQL
カテゴリ
PLASTIC
Lead Count
9
Pb (Lead) Free
Yes
長さ
1.36mm
1.28mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.36 x 1.28 x 0.50