メインコンテンツに移動

WQV (WLCSP-TKCURDL 56)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
W7X8.56B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WQV
Package Description
Descriptive text for this package.
7x8 56 Balls, 0.4mm Pitch, WLCSP; UAT
Package Status
Active
Package Type
WLCSP-TKCURDL
Package Code
The unique identifier of this package.
WQV
カテゴリ
PLASTIC
Lead Count
56
Pb (Lead) Free
Yes
長さ
3.46mm
2.86mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.46 x 2.86 x 0.50