タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
W5X5.25E |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
WY7 |
Package Description Descriptive text for this package.
|
25 Ball WLCSP, 5x5 ARRAY, 0.4mm Pitch ASECL |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
Package Code The unique identifier of this package.
|
WY7 |
カテゴリ | PLASTIC |
Lead Count | 25 |
Pb (Lead) Free | Yes |
長さ | 2.33mm |
幅 | 2.07mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0.54mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.33 x 2.07 x 0.54 |