タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
V15.10.2X10.2 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
YV3 |
Package Description Descriptive text for this package.
|
PKG for RHH47100 Custom 15 I/O 10.2mm x 10.2mm x 5mm CO2 SENSOR Module |
Package Status | Active |
Package Type | Module |
Package Code The unique identifier of this package.
|
YV3 |
カテゴリ | PLASTIC |
Lead Count | 0 |
Pb (Lead) Free | Yes |
長さ | 0mm |
幅 | 0mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
0.00 x 0.00 x 0.00 |