メインコンテンツに移動

YZA (Module 28)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
V28.734X4.2
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YZA
Package Description
Descriptive text for this package.
Custom 28L LGA 4.2x7.34x1.176mm Embedded Laminated SPS
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YZA
カテゴリ
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
長さ
0mm
0mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
1.18mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 0.00 x 1.18