概要
説明
This is the evaluation board for the XP family field adjustable oscillator. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements 100G and 400G applications.
特長
- 4 differential outputs capable of generating any output frequency using IDT Timing Commander™ software
- SMA connectors for outputs
- When the board is connected to a PC running IDT Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
- Analog and I2C frequency adjustment using IDT Timing Commander software
アプリケーション
製品選択
適用されたフィルター