メインコンテンツに移動

概要

説明

The WT 7" (800 x 480) TFT-LCD HMI Solution supports large 7" TFT-LCD Cap-touch panels with up to 800x480 resolution with RA MCUs. With powerful SEGGER emWin graphics, users enable the creation of highly efficient, high-quality, interactive graphical user interfaces. This HMI solution provides an excellent demonstration for embedded GUI applications.

特長

  • External 32MB QSPI flash as well as 128Mbit SDRAM inside
  • 7-inch capacitive touch TFT-LCD panel with 800 x 480 resolution
  • LCD expansion connector
  • Built-in TFT-LCD driver, lighting sensor (ISL29035), 2D graphics engine, and JPEG decoder
  • Professional GUI library, available at no charge for Renesas RA MCUs

製品比較

アプリケーション

  • Industrial control panels
  • Smart homes
  • Home appliance panels
  • Consumer electronics display panels
  • Medical devices
  • IoT control panels

ドキュメント

分類 タイトル 日時
製品概要 PDF 620 KB
マニュアル-開発ツール ログインしてダウンロード PDF 364 KB
2件