メインコンテンツに移動

概要

説明

The Zephyr Project is a Linux Foundation hosted Collaboration Project. It’s an open-source collaborative effort uniting developers and users in building a best-in-class small, scalable, real-time operating system (RTOS) optimized for resource-constrained devices, across multiple architectures. Renesas is a member of the Zephyr project with support for the RZ/T2M Starter Kit+ and expanding to the RA MCU and RZ MPU families.

特長

  • Open-source real-time operating system, with vibrant community participation
  • Comprehensive, lightweight, kernel & supporting services, inherently portable & secure
  • Complete, fully integrated, highly configurable, modular for flexibility
  • Fully connected with Bluetooth 5.0 & BLE, Wi-Fi, Ethernet, CANbus, IoT protocols like CoAP, LwM2M, MQTT, OpenThread and USB & USB-C
  • Developer-friendly, logging, tracing, debugging, built-in shell, Windows/Linux/macOS support
  • Product development ready using LTS that includes security updates
  • Permissively licensed - Apache 2.0 with vendor neutral governance, broad SoC, board and sensor support

製品比較

アプリケーション

  • Industrial IoT
  • Asset Tracking
  • Wearables & Healthcare
  • Worker Safety

ドキュメント

分類 タイトル 日時
製品概要 PDF 462 KB
1件