概要
説明
Veridify’s security tools provide authentication and data protection solutions that are ideal for protecting connected low-resource microcontrollers like the RL78 Family MCUs. Our fast, small footprint, energy-efficient tools have a much lower RAM/ROM requirement than legacy methods, and our software-only protocols are easy and quick to implement without the hassle and cost of accelerators or additional processor support.
特長
- Easily enables powerful security functions like secure boot and secure firmware update on RL78-based devices
- 2X faster than ECC for superior performance and lower energy consumption
- Compact and low-energy methods are ideal for the RL78 series and the low-resource IoT devices they connect to
- Quantum-resistance delivers future-proof authentication and data protection
- Available today in software, reduces time and cost to market entry
製品比較
アプリケーション
- Authentication
- Identification
- Data protection