メインコンテンツに移動

概要

説明

This product is a tri-band wireless LAN combo module dedicated to Renesas RZ/G2E MPU that supports the new wireless LAN standard IEEE 802.11ax (Wi-Fi 6/Wi-Fi 6E*1), and Bluetooth® v5.2. The module is equipped with Qualcomm's WCN6856 chipset and supports Wi-Fi 6 features such as MU-MIMO and OFDMA. This wireless LAN module is ideal for the development of next-generation wireless LAN devices that can increase communication speed, efficiency, and stability.

*1: Certification for the 6GHz band for Japan has not been obtained (will be obtained). Overseas (U.S.A., Canada, Europe, U.K.), the 6GHz band can be used.

特長

  • Supports IEEE 802.11ax (Wi-Fi 6)
  • Supports 2.4GHz, 5GHz, and 6GHz*1 bands.
  • Supports Bluetooth® v5.2
  • Device Interfaces
    • PCIe for Wi-Fi
    • USB for Bluetooth
  • Multiple shapes to meet various needs
    • M.2 2230 type
    • Half Mini Card type
  • Wireless standard support
    • Japan
    • U.S.A
    • Canada
    • Europe
    • U.K.
  • Open source driver integration instructions are available.    

製品比較

アプリケーション

  • Logistics/Transportation
  • Medical/Healthcare
  • Retail
  • Workplace

ドキュメント

分類 タイトル 日時
製品概要 PDF 877 KB
1件