概要
説明
The SolidRun RZ/G2LC SoM leverages the performance and flexibility of Renesas' RZ/G2LC 64-bit microprocessor. Embedded with single/dual Cortex®-A55 cores, a powerful graphics engine, and a variety of communications and video interfaces, its small form factor and outstanding performance are ideally suited for use in a wide range of demanding IoT and industrial applications. On top of the SoM, SolidRun offers the ready-to-operate versatile HummingBoard RZ/G2LC single board computer (SBC) and can be used in prototype, reference board, or production scenarios.
特長
- Standard form factor for project flexibility: A small size of 47mm x 30mm compatible with other existing SoMs to guarantee the supply chain.
- Cost effective: Offers an excellent cost/performance ratio based on single or dual Arm® Cortex®-A55 processor cores
- Power efficient: Provides a range of power-saving features optimized for embedded and IoT applications.
- Single-core variant RZ/G2UL: Available as a single-core variant. The RZ/G2UL variant features the same pinout as the RZ/G2LC.