メインコンテンツに移動

概要

説明

The iW1692 is a high-performance AC/DC controller designed to drive an external power N-channel MOSFET for peak current mode PWM flyback power supplies. Ideal for power adapters for applications such as mobile computing and communications and standby power supplies in consumer electronics, the iW1692 meets the Energy Star® specification for AC/DC single-output power supplies (Rev. 2.0) with no-load power consumption less than 150mW. As a PrimAccurate™ controller, which uses primary-side control algorithms, the iW1692 does not need any direct secondary-side feedback components, eliminating the need for opto-isolators, and reducing component count and solution cost. Additional features include quasi-resonant control for optimal efficiency at heavy loads, low start-up current, full protection from fault conditions, cable and connector voltage drop compensation, and tiny packaging.

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 1.15 MB
1件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター