Synchronous Boost Converter with 1.3A Switch Evaluation Board
The ISL9113ER7Z-EVZ evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power...
主要ドキュメント:
The ISL9113ERAZ-EVZ (WLCSP) evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power supply solution for devices powered by 3-cell alkaline, NiCd, NiMH, or 1-cell Li-ion/Li-polymer batteries. The device uses Renesas' proprietary boost algorithm to maintain voltage regulation when the input voltage is very low.
The ISL9113ER7Z-EVZ evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power...
適用されたフィルター