Processing table
Channels (#) |
Taps (#) |
Resistance Options (kΩ) |
Resistance Taper |
Supply Voltage Vcc Range |
Supply Current Icc (µA) |
Wiper Current (mA) |
Wiper Resistance (ohms) |
Interface |
Single Supply Voltage Range (V) |
End-to-End Temperature Coefficient (ppm/°C) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
Single Digitally Controlled Potentiometer (XDCP), Low Noise, Low Power I2C Bus, 128 Taps | 1 | 128 | 10 | Linear | 2.7-5.5 | 5 | 3 | 70 | I2C | 0 - 5.5 | 50 | Standard | 10 | MSOP |
Dual Digitally Controlled Potentiometers (XDCP) Low Noise, Low Power, I2C Bus, 128 Taps | 2 | 128 | 10 | Linear | 2.7-5.5 | 5 | 5 | 70 | I2C | 0 - 5.5 | 50 | Standard | 14 | TSSOP |
Quad Digitally Controlled Potentiometers (XDCP), Low Noise, Low Power I2C Bus, 128 Taps | 4 | 128 | 10 | Linear | 2.7-5.5 | 5 | 3 | 70 | I2C | 0 - 5.5 | 50 | Standard | 20 | TSSOP |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product