メインコンテンツに移動

Renesas' Hi-Rel offers a family of radiation tolerant and radiation hardened RF solutions optimized to support the modern communications payload in a harsh environment. These products provide industry-leading RF performance with low power consumption and small solution size. Renesas' rad tolerant and radiation hardened plastic packaging flows leverage the company's more than 50 years of spaceflight experience developing products for extremely harsh environments.

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient and accurate space-grade products that fit a wide range of space applications, including satellite communications and space flight systems.

The Total Ionizing Dose (TID) response of semiconductors is a key issue in space applications. Renesas addresses this by performing Radiation Lot Acceptance Testing (RLAT) on all space-grade products. For radiation hardened products, low dose rate and/or high dose rate RLAT is performed on a wafer-by-wafer basis (see part specification for more information). For radiation tolerant products, low dose rate RLAT is performed on a per wafer lot basis. Renesas also designs its space products to handle heavy ion interactions with minimal disruptions to functional operation while mitigating all Single Event Effects (SEE) including Single Event Transients (SET), Upsets (SEU), and destructive events like Burnout and Latch-up (SEB/L).

Renesas’ radiation-hardened hermetic and plastic products follow MIL-PRF-38535/QML qualified production flows and are 100% burned-in to ensure the highest reliability. Renesas' radiation-tolerant space plastic products follow an automotive-like production flow to provide robust, cost-sensitive options to support New Space applications.

By leveraging the latest technology, the Intersil space products group is releasing QML Class V, QML Class P, QML Class Q, and radiation-tolerant space plastic products that are revolutionizing the Hi-Reliability and Space marketplaces.

カテゴリ

Product Selector: Hi-Rel RF

パラメトリック製品セレクタを使用してカタログ上の製品を検索してみてください。パラメータ毎に スペックを比較することでお客様の設計に適した製品が表示されます。

プロダクトセレクタ

ドキュメント

分類 タイトル 日時
カタログ PDF 5.02 MB
カタログ PDF 467 KB
2件

ツール&リソース