Processing table
Supply Voltage (V) |
Accuracy |
Output Impedance |
Target applications |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
SMD URL |
DLA SMD |
Pkg. Class |
Qualification Level |
|
---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||
Radiation Hardened 100µA and 1mA Precision Current Source | 3 - 40 | ±36 | 189 MΩ | High Side, Low Side, Dual Side | 100 | 75 | 86 | 5962-18217 | 5962R1821701VXC | V | QML Class V (Space) |
Radiation Hardened 100µA and 1mA Precision Current Source | 3 - 40 | ±30 | 14 MΩ | High Side, Low Side, Dual Side | 100 | 75 | 86 | 5962-18217 | 5962R1821703V9A, 5962R1821703VXC | V | QML Class V (Space) |
Radiation Hardened 100µA and 1mA Precision Current Source | 3 - 40 | ±36 | 189 MΩ | High Side, Low Side, Dual Side | 75 | 86 | 5962-18217 | 5962L1821702VXC | V | QML Class V (Space) | |
Radiation Hardened 100µA and 1mA Precision Current Source | 3 - 40 | ±30 | 14 MΩ | High Side, Low Side, Dual Side | 75 | 86 | 5962-18217 | 5962L1821704VXC | V | QML Class V (Space) |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product