Processing table
ADC |
Channels (#) |
Resolution (bits) |
Conversion Rate (Max) (kSPS) |
Power Consumption (mW) |
Analog Supply Voltage (V) |
Integral NonLinearity LSB |
Differential NonLinearity LSB |
SFDR (dBs) (dBs) |
SINAD (dbFS) |
Low Dose Rate (LDR)(krad (Si)) |
High Dose Rate (HDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Qualification Level |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
Radiation Hardened 14-Bit 1MSPS SAR ADC | SAR | 1 | 14 | 1000 | 28 | 3 - 5.5, 5.5 - 3, 5.5 | 0.5 | 0.2 | 90 | 79 | 75 | 86 | QML Class V (space) | |
Radiation Hardened 8-Channel 14-Bit 900/480ksps SAR ADC | SAR | 8 | 14 | 960 | 90 | 5 | 1 | 0.5 | 95 | 82 | 75 | 86 | QML Class V equivalent |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product