Processing table
Supply Voltage Vs Range |
Common Mode Transient Immunity (kV/µs) |
Propagation Delay |
Isolation Voltage (Vrms) |
Output Format |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Low Dose Rate (LDR)(krad (Si)) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||
Radiation Tolerant Passive-Input Digital Isolator | 3.3-5 | 20 | 8 | 2500 | CMOS | 43, 86 | 30, 75 | 8 | SOICN |
Radiation Tolerant Active-Input High Speed Digital Isolator | 3.3-5 | 50 | 10 | 2500 | CMOS | 43 | 30 | 8 | SOICN |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product