Processing table
Modulation |
CPU |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Supply Voltage (V) |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||
OFDM対応Sub-GHz/Wi-SUNトランシーバ | OFDM, FSK | - | 0 | 0 | 0 | 2.7 - 3.6 | HVQFN | 40 | 6 x 6 x 0.8 | -40 to 85°C | 7.075 |
業界最小レベルの低消費電流を実現した SubGHz 無線通信マイクロコントローラ | FSK | -, RL78 | 256, 384, 512 | 8 | 24, 32, 48 | 1.8 - 3.6 | HVQFN | 32, 64 | 5 x 5 x 1, 9 x 9 x 1 | -40 to +85°C | 2.567 |
RXv2 コア、大容量RAM、セキュリティ強化、OFDM変調対応Sub-GHz/Wi-SUNトランシーバを搭載した 32 ビットマイクロコントローラ | OFDM, FSK | RXv2 | 2048 | 32 | 640 | 2.7 - 3.6 | TFBGA | 145 | 8 x 8 x 1.19 | Ta = -40 to 85°C | 14.24 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product