メインコンテンツに移動

Packing Code

The overall structure of the Renesas package code is as follows.

Example: PLQP0176KB-A

Code

Description

P
Package Structure Codes (1 alphanumeric character)
L
Package installation height codes (1 alphanumeric character)
QP
Package appearance codes (2 alphanumeric characters)
0176
Package pin numbers (4-digit number)
K
Pin pitch codes (1 alphanumeric character)
B
Appearance identification code (1 alphanumeric character; sequential) No general common rules; this code is used to identify body shape and the like
A
Auxiliary appearance code (1 alphanumeric character; sequential) No general common rules; this code used to identify lead shape and the like

Package Structure Codes

Code

Description

C
Ceramic (laminated ceramic)
G
Ceramic (glass sealed)
M
Package consisting of metal
P
Package consisting of plastic
S
Package using wafer process
T
Package consisting of tape
W
Optical translucent package

Package Installation Height Codes

Code

Description

R
1.70 < R
L
1.20 < L <= 1.70
T
1.00 < T <= 1.20
V
0.80 < V <= 1.00
W
0.65 < W <= 0.80
U
0.50 < U <= 0.65
X
X <= 0.50

Package Appearance Codes

Code

Description

BG
BGA
CA
Card with connector
CB
No-contact card
CC
Card with surface-contact pin
DP
DIP
DT
DTP
LG
LGA
PG
PGA
QF
QFF
QJ
QFJ
QN
QFN
QP
QFP
QT
QTP
QW
QFI
SA
TSOP(1)
SB
TSOP(2)
SF
SOF
SJ
SOJ
SN
SON
SP
SOP
SS
SIP
SV
SVP
SW
SOI
TP
Asymmetric DTP
ZP
ZIP
ZZ
Special

Sample Pin Numbers

Display

No. Pins

0000
Contact-less
0008
8pin
0208
208pin
1848
1848pin

The number here does not always match the actual number of pins in case that some pins connected or depopulated.

Pin Pitch Codes

Display

Pin Pitch

A
2.54
B
1.778
C
1.50
D
1.27
E
1.25
F
1.00
G
0.80
H
0.75
J
0.65
K
0.50
L
0.40
M
0.30
Z
Other than the above

Package Code Sample Image_1

Package Code Sample Image_2