メインコンテンツに移動

Precision Time Protocol (PTP) Clock Manager Software for Linux

2021-01-16

This video gives a brief overview of Renesas’ PTP Clock Manager for Linux Software, which supports IEEE 1588 and Synchronous Ethernet communication requirements. Designed for use with ClockMatrix™ synchronizers from Renesas, which support ITU-T standard G.8275.2, it can also be used with older generation devices. The PTP Clock Manager software is provided free of charge (under license) as long as it is paired with a clock synchronization device from Renesas. Combining the power of the kernel, PTP Clock Manager, and ClockMatrix™ devices, customers can easily deploy the Renesas solution with any vendor’s Time Stamp Unit (TSU) for their telecom and non-telecom applications.