Skip to main content

Whether you are designing a system using Brushed DC Motors, Brushless DC (BLDC) Motors/Permanent Magnet Synchronous Motors (PMSM), Induction Motors, or Stepper Motors, Renesas provides easy-to-use hardware, software, and tools to accelerate your development and help you bring your innovative designs to life.

Renesas supports many different control algorithms to drive various motor types. Sample code is available for Vector Control (Field Oriented Control), Sinusoidal Control, Trapezoidal Control, Stepper Control, and DC Motor PWM control applications. These motor control methods provide unique features to meet various end application needs.

Depending on your use-case, the required sensor is different to detect the speed or position of the motor. Renesas offers sample code for common motor control sensors, such as Hall Sensors, Encoders, Resolvers, Inductive Sensors, as well as Sensor-less control.

Learn more about motor control:

Motor Types

Motor Control Algorithms

High Performance Processing

Renesas offers a wide variety of MCU / MPUs to meet your application needs with features such as: Real-time Control, Industrial Ethernet, and Functional Safety.

Superior Integration

Reduce BOM count and meet small form factor requirements with Renesas’ user-programmable HVPAK™ devices that combine mixed-signal logic and motor drive.

Maximum Power Efficiency

Take advantage of highly efficient gate drivers, fast-switching IGBTs, and Power MOSFETs tailored for motor control systems.

Full System Evaluation

Leverage comprehensive Motor Control Winning Combinations, Solution Kits, and sample software to jump start your evaluation and development.

Image
DC Motor Control, Stepper Motor Control, BLDC Motor Control (Voltage/Frequency (V/F), Trapezoidal) BLDC Motor Control: Sinusoidal, Field Oriented Control (FOC) 32-bit V850 32-bit RX 32-bit Cortex-M 32-bit Cortex-R 32-bit RISC-V 16-bit RL78 No CPU Key Up to 1 motor Up to 2 motors Up to 4 motors Up to 9 motors Entry-Level Value Performance High Performance Ultra-High Performance Configurable No-firmware Devices with Integrated Power FETs GreenPAK/HVPAK Low Power MCUs up to 48MHz RL78 Low Power MCUs with 32MHz RISC-V core RISC-V Automotive MCUs up to 320MHz RH850 Renesas RXv2 & RXv3 core up to 200MHz RX Renesas RXv1 & RXv2 core up to 40MHz RX Arm® Cortex®-M85 up to 480MHz RA Arm® Cortex®-M33 & M4 up to 240MHz RA Arm® Cortex®-R up to 800MHz RZ
Image
MCK-RA4T1 Kit

looks_one Hardware Setup

arrow_forward
Image
Project config and build

looks_two Project Configuration & Build

arrow_forward
Image
Motor control system config

looks_3 System Configuration

arrow_forward
Image
Motor tuning

looks_4 Motor Tuning

arrow_forward
Image
Motor control applications

looks_5 Final Application

Get recommended application solution designs with our Winning Combinations

 

Choose a Kit to Get Started

MCK-xxx motor control kits include an inverter board (MCI-LV-1) paired with a compatible CPU board, motor and, for some target products only, a communication board.  Also, Renesas provides an inverter board (MCI-HV-1, MCI-HV-2-3PH) for high voltage motor control evaluation which is compatible with a dedicated CPU board. You can easily connect to your board design by using the communication board (MC-COM) for safe debugging of motor applications. Evaluation kits other than MCK-xxx kits also include a motor and inverter board and can be used along with separately sold CPU boards.

On the full kit pages listed in the table below, you can also find kit components such as CPU boards and access sample software customized for motor control kits, evaluation systems, and inverter boards.

Applied Filters:

Loading

Featured Applications

See All Applications
1.2KW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) 1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.
Inductive Position xEV Inverter with Inductive Position Sensor (IPS)
This inductive position sensor (IPS) with an xEV inverter application can reduce costs and the bill of materials (BOM) compared to using a resolver.
Automatic Wine Cork Opener Automatic Wine Bottle Opener
This automatic wine bottle opener features a GreenPAK device that can control the gear motor without external components.
Type Title Date
Other PDF 792 KB 日本語
Brochure PDF 12.71 MB 日本語
2 items
Motor Control Solutions Overview
Read More