Gadget Renesas Board for the RZ/A2M MPUs
GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. The layout is compatible with Raspberry Pi 4, GR-MANGO...
As the Internet of Things (IoT) and edge computing continue to grow, companies require efficient platforms to quickly develop and prototype various image processing systems. The Arm® Mbed™ OS offers an accessible and scalable platform for IoT devices, facilitating the creation of embedded image processing applications. It supports features such as real-time image capture and processing, sensor integration, network connectivity, and more.
This Mbed-based image processing system enables rapid prototyping for a smart camera, which includes a smart display, network capabilities, storage, an audio jack, and sensor interfaces. The design also features wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces for HDMI, LCD, and audio input/output. Extended sensing interfaces for humidity, temperature, and air quality further enhance the system, making it a comprehensive and scalable image processing solution for diverse applications.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud