Skip to main content

Level 2 EV Charger Wall Box

Overview

Description

The EV charging station is designed for both consumer and business EV chargers. Its modular approach offers a variety of connectivity options, including Wi-Fi, LTE Cat-M1, or power line communication (PLC), with the possibility to add additional interfaces like Ethernet, Bluetooth® Low Energy (LE), or wired communication via a Modbus interface. The station features an NFC reader for customized billing and access control and includes modular metrology for monitoring power consumption in a standard AC power environment. It also supports load balancing and incorporates safety features to ensure reliable operation.

System Benefits​:

  • Supports flexible configurations for 1-phase to 3-phase charging systems.
  • The MCU supports dual-flash bank operation permitting safe over-the-air (OTA) updates and fallback.
  • High voltage AC/DC design eliminates the need for optocouplers, simplifying the system architecture.

Comparison

Applications

  • Home (consumer) EV chargers
  • Commercial and industrial pay-as-you-go meters

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US246 US246 US246 AC/DC AC/DC AC/DC Utility Meter Utility Meter Utility Meter LCD LCD LCD Charge Gun Sheet.57 Sheet.58 Antenna Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Diode Sheet.95 Sheet.96 Sheet.97 Sheet.121 Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Line.29 Inductor Coreless (Air conductor) Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Ground Sheet.123 Sheet.124 Inductor Iron Core Inductor Air Core.212 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Diode.138 Sheet.139 Sheet.140 Sheet.141 Signal Ground Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Ultra-Low Power Wi-Fi & Bluetooth Module Ultra-Low Power Wi-Fi & Bluetooth Module Ultra-Low Power Wi-Fi & Bluetooth Module LTE-M Module LTE-M Module LTE-M Module NFC Reader NFC Reader NFC Reader RS-485/RS-422 RS-485/RS-422 RS-485/RS-422 PLC Modem (G3, Prime) PLC Modem (G3, Prime) PLC Modem (G3, Prime) Ethernet PHY Ethernet PHY Ethernet PHY Sheet.174 Sheet.171 Sheet.172 Sheet.173 Sheet.189 Touch Key Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.182 Sheet.185 Sheet.188 Flash Memory Flash Memory Flash Memory DC/DC Buck 1 DC/DC Buck DC/DC Buck V/I Sensor Circuit V/I Sensor Circuit V/I Sensor Circuit 1-, 2, 3 - Phase 1-, 2, 3 - Phase 1-, 2, 3 - Phase Sheet.196 Sheet.198 Sheet.199 Sheet.200 Sheet.201 Sheet.202 Sheet.203 Sheet.204 Connector 1.166 Connector 1.166.206 Connector 1.166.207 Connector 1.166.208 Sheet.209 Sheet.210 Sheet.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 12V 12V 12V 5V 5V 5V Sheet.221 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Connector 1.227 Connector 1.228 Connector 1.229 Connector 1.230 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 1-, 2, 3 - Phase 1-, 2, 3 - Phase 1-, 2, 3 - Phase Sheet.239 Sheet.240 Sheet.241 Solar System Solar System Solar System Sheet.247 Sheet.248 Optocoupler Isolation Optocoupler Isolation Optocoupler Isolation Sheet.252 Sheet.253 Sheet.254 Load Balancing Load Balancing Load Balancing Sheet.256 Sheet.257 Sheet.258 Sheet.261 Sheet.262 Sheet.264 Sheet.265 Sheet.266 Sheet.267 Connector 1.166.268 3.3V 3.3V 3.3V Sheet.270 Sheet.271 Sheet.272 Sheet.273 Connector 1.166.274 Sheet.275 Sheet.276 Sheet.277 Sheet.278 Sheet.279 DC/DC Buck 2 DC/DC Buck DC/DC Buck Sheet.280 Connector 1.166.281 Sheet.282 Sheet.283 Sheet.284 Line Driver Line Driver Line Driver Sheet.286 Sheet.287 Sheet.289 Sheet.292 Sheet.295 12V 12V 12V Sheet.297 Connector 1.298 Sheet.299 Sheet.301 Sheet.302 Connector 1.303 Sheet.304 Sheet.305 Connector 1.306 Sheet.307 Connector 1.166.308 Sheet.309 Sheet.311 Sheet.312 Sheet.313 Sheet.314 3.3V 3.3V 3.3V Sheet.316 Ground.320 Sheet.321 Sheet.322 Sheet.355 Sheet.337 Sheet.338 Sheet.339 Sheet.340 Sheet.341 Darlington.651 Sheet.343 Darlington.254 Sheet.360 Sheet.361 Sheet.362 Sheet.363 Sheet.364 Sheet.365 Sheet.366 Sheet.367 Sheet.368 Sheet.369 Sheet.370 Sheet.371 Sheet.372 Sheet.373 Sheet.374 Sheet.375 GFI GFI GFI Sheet.192 Sheet.197 MCU RA6M3* MCU MCU UART/SPI UART/SPI UART/SPI Ethernet Ethernet Ethernet SPI SPI SPI TrustZone TrustZone TrustZone UART UART UART SPI SPI SPI GPIOs GPIOs GPIOs SD/emmC SD/emmC SD/emmC QSPI QSPI QSPI UART UART UART CAN2.0 CAN2.0 CAN2.0 USB USB USB ARM-M33 Arm-M33 Arm-M33 RTC RTC RTC UART UART UART CAP Touch Proximity Cap Touch Proximity Cap Touch Proximity SPI SPI SPI UART GPIO GPIO UART UART UART Load Balancing.382 Load Balancing Metrology Load Balancing Metrology Load BalancingMetrology ∆Σ ∆Σ ∆Σ UART UART UART Metrology Metrology Metrology Metrology UART UART UART ∆Σ ∆Σ ∆Σ UART UART UART Bridge Rectifier Sheet.385 Sheet.386 Sheet.387 Sheet.388 Sheet.389 Sheet.390 Sheet.391 Sheet.392 Sheet.393 Sheet.394 Sheet.395 Sheet.396 Sheet.397 Sheet.398 Sheet.399 Sheet.400 Control Pilot Circuit Control Pilot Circuit Control Pilot Circuit Sheet.402 UART ADC ADC Bi-directional Sheet.405 Label Text 10pt.262 MODBUS MODBUS
Exiting Interactive Block Diagram