Designed for Intelligent and Automated Driving Vehicles

The R-Car platform addresses a wide range of automotive applications such as Automated Driving or ADAS, connected gateway, in-vehicle infotainment, cockpit, and dashboard. It is designed for the next generation of automotive computing for the age of autonomous vehicles. Cars have come to be called "drivable computers." Countless LAN-connected MCUs acquire data from actuators and sensors, and perform optimal processing to create earth-friendly cars. Automated driving, advanced navigation systems, and infotainment systems not only make driving more pleasant; they also provide safety with danger avoidance systems using video recognition based on cutting-edge embedded Artificial Intelligence technologies and support the ISO 26262 safety standard up to ASIL D.

The scalable R-Car hardware platform and flexible software platform cover the full product range, from the premium class to the entry-level. Plug-ins are available for multiple open-source software tools.

R-Car for Every Segment

Image
R-Car Roadmap

R-Car V3UR-Car V4HR-Car V3MR-Car V3H2R-Car S4R-Car H3eR-Car M3eR-Car E3eR-Car D3eR-Car M3NeR-Car H3Ne

R-Car Consortium

The R-Car Consortium brings together system integrators, middleware/application developers, and operating system and tools vendors who are developing solutions for the car information system (CIS) market.

R-Car Family Software & Tools

Renesas, along with our partners, offer a large variety of software and development tools to support the large-scale and complex software development needs demanded by the automotive market today.

Product Lineup

  
R-Car S4R-Car S4 enables the launching of Car Server/CoGW with high-performance, high-speed networking, high-security, and high-functional safety levels that are required as E/E architectures evolve into domains and zones.
R-Car H3
R-Car H3e
The R-Car H3e is an automotive SOC for high-end computing, able to process large volumes of information from vehicle sensors accurately in real-time. Its applications are broad, including for example in-vehicle infotainment systems or integrated cockpit.
A 2GHz version (H3e-2G) is also available, providing increased CPU power.
R-Car H3N
R-Car H3Ne
The R-Car H3Ne is a scaled-down version of H3e, with similar positioning. It has more narrow data throughput and some peripherals optimized out. Its applications are broad, including for example In-Vehicle Infotainment systems or integrated cockpit.
R-Car M3
R-Car M3e
The R-Car M3e can be used in a wide range of automotive applications requiring medium-class computing, including for example in-vehicle infotainment, low-end integrated cockpit, connected gateway, and central server.
A 2GHz version (M3e-2G) is also available, providing increased CPU power.
R-Car M3N
R-Car M3Ne
The R-Car M3Ne optimizes out the functions and performance of the R-Car M3e. It can be used in a wide range of automotive applications requiring medium-class computing, including for example entry in-vehicle infotainment systems, digital clusters and connected gateway.
A 2GHz version (M3Ne-2G) is also available, providing increased CPU power.
R-Car E3
R-Car E3e
The R-Car E3e SOC is suitable for entry-level applications with powerful graphics and multimedia support. It can realize for example digital instrument clusters, display audio systems, driver monitoring systems, or LED matrix lighting.
R-Car D3
R-Car D3e
The R-Car D3e SOC has been developed for full graphics cluster systems. It performs high graphics rendering and realizes low-end system solutions.
R-Car V3MThe R-Car V3M is an SoC that is primarily aimed at front camera applications but also surround view systems or even lidars, and that enables NCAP (New Car Assessment Program) features. It offers a highly-efficient image recognition engine, supports functional safety, and a high level of integration for reduced cost.
R-Car V3HThe R-Car V3H delivers best-in-class TOPS/Watt for cutting-edge computer vision, supports the latest NCAP 2020 requirements, including driver monitoring systems, and provides a migration path toward NCAP 2025.
R-Car V4HR-Car V4H system-on-chip (SoC) for central processing in advanced driver-assistance (ADAS) and automated driving (AD) solutions. The R-Car V4H achieves deep learning performance of up to 34 TOPS (Tera Operations Per Second), enabling high-speed image recognition and processing of surrounding objects by automotive cameras, radar, and lidar. Download documents for R-Car V4H and our next cost-competitive product lineup (V4M) here.

Note: Many documents show R-Car Gen3; they equally apply to Gen3e. In case of difference, a description of the differences is available.

Product Selector: R-Car Automotive System-on-Chips (SoCs)

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 9.16 MB
Flyer PDF 890 KB
Product Change Notice PDF 248 KB 日本語
Brochure PDF 8.85 MB 日本語 , 简体中文
Flyer PDF 832 KB
Flyer PDF 1.83 MB
Flyer PDF 307 KB
7 items
How to Navigate the R-CAR SoC Page -Part 1

Discover how to access the R-CAR System-on-Chip (SoC) page and get a brief overview of its key features in this concise guide. Perfect for beginners and those seeking to understand SoC functionalities.

News & Blog Posts

News Jun 20, 2024
Blog Post Dec 4, 2023
News Sep 11, 2023
News Jul 11, 2023
News Feb 22, 2023
Blog Post Feb 1, 2023
Blog Post Jan 31, 2023
Blog Post Dec 20, 2022
Blog Post Dec 15, 2022
News Dec 15, 2022
Blog Post Sep 15, 2022
Blog Post May 25, 2022
Blog Post May 11, 2022
Blog Post Apr 14, 2022
News Apr 12, 2022
News Mar 8, 2022
News Oct 26, 2021
News Oct 6, 2021
News Sep 21, 2021
Blog Post Jul 28, 2021
Blog Post Jul 21, 2021
News Jul 20, 2021
Blog Post Jun 3, 2021
Blog Post May 26, 2021
Blog Post May 19, 2021
News Mar 30, 2021
News Feb 24, 2021
News Feb 9, 2021
News Dec 17, 2020