概要
説明
IDT's ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.
特長
- On-board Data clock generator for ADC and FPGA
- SMA connector for clock and analog input signals
- Single power supply (on-board regulators)
- On-board Virtex 5 FPGA for data-acquisition
アプリケーション
製品選択
適用されたフィルター