メインコンテンツに移動

概要

説明

The ADC1443D125HD is a dual-channel 14-bit analog-to-digital converter (ADC) with JESD204B serial output interface optimized for high dynamic performance and low power consumption at sample rates up to 125Msps. Pipelined architecture and output error correction ensure the ADC1443D is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 1.8V source, the ADC1443D complies with the JESD204B serial output standard. An integrated serial peripheral interface (SPI) allows easy configuration of the ADC. With excellent dynamic performance from the baseband to input frequencies of 250MHz or more, the ADC1443D is ideal for use in undersampled multi-carrier, multi-standard communication system applications

特長

  • Dual-channel 14-bit ADC, Sampling rate up to 125Msps
  • JESD204B device Subclass 0, Subclass 1, Subclass 2 support
  • SYSREF-based deterministic and repeatable interface latency
  • Multiple device synchronization and harmonic clocking
  • 2-lane JESD204B serial output interface
  • Clock input divider from 1 to 8
  • Duty cycle stabilizer
  • Flexible Analog input 1V (p-p) to 2V (p-p)
  • Offset binary, 2s complement, gray output data
  • Power-down and sleep modes
  • Serial peripheral interface (SPI)
  • Single 1.8V supply
  • Industrial temperature range
  • PtP compatible with the ADC1453D device

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 4.02 MB
1件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター