概要
説明
IDT's DAC1408D750W0 demo board is suitable for dynamic performance evaluation from low to high outputs frequency configuration. A FPGA mother board (Xilinx, Altera, and Lattice) can be connected to ease the evaluation and analysis of the DACs dynamic performance and enable usage of the JESD204A full features sets.
特長
- SW interface to easily program DAC parameters (NCO, offset, interpolation factor, PLL, etc.)On-board IQMOD+ LO synthesizerOn-board clock generatorSingle power supply (on-board regulators
アプリケーション
製品選択
適用されたフィルター