メインコンテンツに移動

概要

説明

The ISL32740EVAL1Z evaluation board is used to evaluate the ISL32740EIBZ (SOICW) isolated, half-duplex RS-485 transceiver.

The ISL32740E is a galvanically isolated, high-speed differential bus transceiver that provides 40Mbps bidirectional data communication for Industrial IoT (IIoT) networks. The device uses giant magnetoresistance (GMR) as its isolation technology.

The ISL32740E has 2.5kV of isolation and 600VRMS working voltage and comes in a very small package, enabling high channel density for PLCs in factory automation applications. The robust ISL32740E offers ultra-low radiated emission and EMI susceptibility and an extended 125 °C temperature range.

特長

  • Drive capability of up to 160x1/5UL-transceivers
  • Isolated 3.3V to 5V DC/DC converter with regulated output
  • Small total device footprint of 183mm

アプリケーション

  • PROFIBUS-DP and RS-485 networks
  • Factory automation
  • Building environmental control systems
  • Industrial/Process control networks
  • Equipment covered under IEC 61010-1 Edition 3

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 822 KB
データシート PDF 985 KB
2件

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
PCB設計ファイル ZIP 301 KB
1件

製品選択

適用されたフィルター