メインコンテンツに移動

概要

説明

The ISL35111 is a de-emphasis driver with extended functionality for advanced protocols operating with line rates up to 11.1Gbps such as 10G Ethernet. The ISL35111 is a high-speed driver/limiting amplifier with built-in de-emphasis to drive twin-axial copper cables and compensate for the frequency-dependent attenuation of PCB traces such as the SFI channel in the 10G SFP+ specification (SFF-8431). Used in conjunction with Renesas' ISL36111 receive-side equalizer, ISL35111 enables active copper cable assemblies that support 10G serial data transmission over >15m of twin-axial copper cables. Operating on a single 1.2V power supply, the ISL35111 enables channel throughputs of 10Gbps to 11.1Gbps while supporting lower data rates including 8.5, 6.25, 5, 4.25, 3.125, and 2.5Gb/s. The QL111VTx uses current mode logic (CML) input/output and is packaged in a 3mm x 3mm 16 lead QFN.

特長

  • Supports data rates up to 11.1Gbps
  • Low power (85mW typical)
  • Low latency (<500ps)
  • Adjustable output de-emphasis
  • Single-channel driver in a 3mm x 3mm QFN package for straight route-through architecture and simplified routing
  • Supports 64b/66b encoded data long run lengths
  • Line silence preservation
  • 1.2V supply voltage
  • TX_Disable and TX_LOS Benefits
  • Thinner gauge cable
  • Extends cable reach greater than 3x
  • Improved BER

製品比較

アプリケーション

  • Active copper cable modules (SFP+, QSFP, CXP, etc)
  • Optical transceiver modules (SFP+, QSFP, CXP, etc)
  • 10G Ethernet
  • 40G/100G Ethernet
  • Fibre Channel
  • High-speed active cable assemblies
  • High-speed printed circuit board (PCB) traces

ドキュメント

分類 タイトル 日時
データシート PDF 856 KB
カタログ PDF 5.67 MB English
EOL通知 PDF 603 KB
製品アドバイザリ PDF 363 KB
製品アドバイザリ PDF 33 KB
5件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター