概要
説明
The ISL54063 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (20nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54063 also features integrated circuitry to eliminate click and pop noise to an audio speaker. The device is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8 x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. The ISL54063 is a committed dual single-pole/single-throw (SPST) that consists of two normally open (NO) switches with independent logic control.
特長
- Pb-free (RoHS compliant)
- Negative signal swing (Max 6.5V below V+)
- Audio click and pop elimination circuitry
- ON-resistance (rON)
- V+ = +4.5V: 0.55Ω
- V+ = +4.3V: 0.57Ω
- V+ = +2.7V: 0.82Ω
- V+ = +1.8V: 1.8Ω
- rON matching between channels: 10mΩ
- rON flatness across signal range: 0.35Ω
- Low THD+N at 32Ω load: 0.02%
- Single supply operation: +1.8V to +6.5V
- Low power consumption at 3V (PD): 24nW
- Fast switching action (V+ = +4.3V)
- tON: 43ns
- tOFF: 23ns
- ESD HBM rating: >6kV
- Guaranteed break-before-make
- 1.8V logic compatible (+3V supply)
- Low I+ current when VINH is not at the V+ rail
- Available in 10 Ld µTQFN 1.8mm x 1.4mm and 10 Ld 3mm x 3mm TDFN
製品比較
アプリケーション
- Audio and video switching
- Battery powered, handheld and portable equipment
- MP3 and multimedia players
- Cellular/Mobile phones
- Pagers
- Laptops, notebooks, palmtops
- Portable test and measurement
- Medical equipment
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 766 KB | |
製品アドバイザリ | PDF 414 KB | |
製品変更通知 | PDF 202 KB | |
製品変更通知 | PDF 326 KB | |
その他資料 | PDF 293 KB | |
製品変更通知 | PDF 205 KB | |
アプリケーションノート | PDF 468 KB | |
7件
|
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

製品選択
適用されたフィルター