メインコンテンツに移動
以下のデバイスを代替品として推奨しております。

概要

説明

The ISL6567 two-phase synchronous buck PWM control IC provides a precision voltage regulation system for point-of-load and other high-current applications requiring an efficient and compact implementation. Multi-phase power conversion is a marked departure from single phase converter configurations employed to satisfy the increasing current demands of various electronic circuits. By distributing the power and load current, implementation of multi-phase converters utilize smaller and lower cost transistors with fewer input and output capacitors. These reductions accrue from the higher effective conversion frequency with higher frequency ripple current resulting from the phase interleaving inherent to this topology. Outstanding features of this controller IC include an internal 0.6V reference with a system regulation accuracy of ±0.6%, an optional external reference input, and user-adjustable switching frequency. Precision regulation is further enhanced by the available unity-gain differential amplifier targeted at remote voltage sensing capability, while output regulation is monitored and its quality is reported via a PGOOD pin. Also included is an internal shunt regulator with optional external connection capability which extends the operational input voltage range. For applications requiring voltage tracking or sequencing, the ISL6567 offers a host of possibilities, including coincidental, ratiometric, or offset tracking, as well as sequential start-ups, user adjustable for a wide range of applications. Protection features of this controller IC include overvoltage and overcurrent protection. Overvoltage results in the converter turning the lower MOSFETs ON to clamp the rising output voltage. The ISL6567 uses cost and space-saving rDS(ON) sensing for channel current balance, dynamic voltage positioning, and overcurrent protection. Channel current balancing is automatic and accurate with the integrated current-balance control system. Overcurrent protection can be tailored to various application with no need for additional parts.

特長

  • Integrated Two-Phase Power Conversion
  • Integrated 4A Drivers for High Efficiency
  • Shunt Regulator for Wide Input Power Conversion
  • 5V and Higher Bias
  • Up to 20V Power-Down-Conversion
  • Precision Channel Current Sharing
  • Loss-Less Current Sampling - Uses rDS(ON)
  • Precision Output Voltage Regulation
  • ±0.6% System Accuracy Over-Temperature (Commercial Range)
  • 0.6V Internal Reference
  • Full Spectrum Voltage Tracking
  • Coincidental, Ratiometric, or Offset
  • Sequential Start-up Control
  • Adjustable Switching Frequency
  • 150kHz to 1.5MHz
  • Fast Transient Recovery Time
  • Unity-Gain Differential Amplifier
  • Increased Voltage Sensing Accuracy
  • Overcurrent Protection
  • Overvoltage Protection
  • Start-up into Pre-Charged Output
  • Small, QFN Package Footprint
  • Pb-Free (RoHS Compliant)

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 1.22 MB
製品変更通知 PDF 326 KB
製品変更通知 PDF 398 KB
製品変更通知 PDF 106 KB
製品変更通知 PDF 173 KB
製品変更通知 PDF 248 KB
アプリケーションノート PDF 509 KB
アプリケーションノート PDF 397 KB
8件

設計・開発

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
iSim:PEオフラインシミュレーションツール
iSim Personal Edition(iSim:PE)は、プロジェクトの早い段階で設計サイクルを速め、プロジェクト初期のリスクを低減し、現在のみならず次世代の設計に耐えうる部品を選定します。
Simulator ルネサス
1件

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター