メインコンテンツに移動

概要

説明

The ISL6745EVAL2Z evaluation board is a reference design for powering high brightness white LEDs.

The ISL6745UEVAL2Z utilizes Renesas' ISL6745A, a double-ended voltage mode PWM controller, for a SEPIC converter application requiring a constant output current. It consists of separate assemblies for the driver and for the LED board, which supports as many as 21 high brightness LEDs. The LED driver board converts a universal (85V to 275VAC) AC input to a DC output rated at 300mA. The design can be further optimized for applications that do not require universal AC input. ISL6745LEVAL2Z is for 80V to 140V applications.

特長

  • Universal AC input
  • Dimmable LED brightness
  • High power factor
  • Overvoltage protection
  • Overcurrent protection
  • Transformerless

アプリケーション

  • Half-bridge converters
  • Full-bridge converters
  • Line-regulated bus converters
  • AC/DC power supplies
  • Telecom, datacom and file server power

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 1.92 MB
データシート PDF 632 KB
2件

製品選択

適用されたフィルター