メインコンテンツに移動
以下のデバイスを代替品として推奨しております。
NRND-EV - No Recommended Replacements Available - NRND

概要

説明

The ISL8107EVAL2Z evaluation board is used to evaluate the performance of the ISL8107 pulse width modulation (PWM) controller.

The ISL8107 is a single-phase, non-synchronous buck controller with an integrated high-side MOSFET driver. The controller operates from an input voltage range of 9V to 75V. The internal 1.192V reference voltage has a tolerance of ±1% over the industrial temperature range. The PWM controller drives an external high-side N-Channel MOSFET in a non-synchronous buck converter topology. Additionally, the ISL8107 features input voltage feed-forward compensation and overcurrent protection.

特長

  • Input voltage: 18V to 75V
  • Output voltage: 12V
  • Typical output voltage ripple: 30mV
  • Continuous load current max: 5A

アプリケーション

  • Test and measurement instruments
  • Routers and switchers
  • Point-of-load (POL) modules
  • Distributed DC/DC power architecture
  • Industrial applications
  • Telecom/Datacom applications

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 727 KB
データシート PDF 1011 KB
2件

製品選択

適用されたフィルター