概要
説明
The ISL94203EVAL1Z evaluation kit facilitates testing of the ISL94203 Li-ion battery pack monitor and control ICs. The ISL94203 monitors cell voltage, current and temperature. It converts the cell voltages, pack current and temperatures to 12-bit digital values, provides cell balance control, and provides complete stand-alone battery pack operation.
The ISL94203 default stand-alone operation can be overridden by an external microcontroller. The PC graphical user interface (GUI) supports the hooks needed to monitor stand alone operation and to demonstrate operation with an external microcontroller.
特長
- Status LEDs monitor RGO, EOC, SD, and PSD conditions
- Jumper configuration single or split path applications
- Wakeup push button for "Exit Sleep" control
- FETs off push button for quick all FETs off condition
- Cell balance LEDs for MCB process observation
- PCB layout accommodates "Solder Braid" addition for high current evaluation
- Software enables real time observation and data collection of 14 analog measurements and 27 digital status indicators
- ISL94203INTFACEKIT1Z USB to I2C interface kit includes a PCB, I2C cable, and ISO-DONGLE1Z
アプリケーション
- Power tools
- Battery back-up systems
- E-bikes
ドキュメント
ピックアップ
ログイン後、ご登録が可能となります。
|
|
|
---|---|---|
分類 | タイトル | 日時 |
マニュアル-開発ツール | PDF 4.49 MB | |
マニュアル-ソフトウェア | PDF 1.47 MB | |
マニュアル-開発ツール | PDF 1014 KB | |
マニュアル-開発ツール | PDF 233 KB | |
データシート | PDF 2.92 MB | |
5件
|
設計・開発
製品選択
適用されたフィルター