メインコンテンツに移動

概要

説明

Support is limited to customers who have already adopted these products.

The ISL99125B and ISL99135B are high-performance DrMOS power modules designed for high-frequency power conversion. By combining a high-performance FET driver and MOSFETs in an advanced package, high-density DC/DC converters may be created. Combined with an Intersil PWM controller, a complete voltage regulator solution can be created with reduced external components and minimum overall PCB real estate. The ISL99125B and ISL99135B feature a three-state PWM input that, working together with Intersil’s 5V PWM controllers (such as ISL6398, ISL9585x, ISL637x, ISL633x, ISL636x, and ISL68201), will provide a robust solution in the event of abnormal operating conditions. The ISL99125B, ISL99135B support high-efficiency operations not only at heavy loads, but also at light loads via its diode emulation capability. Diode emulation can be disabled for those applications where variable frequency operation is not desired at light loads. ISL99125B, ISL99135B also feature very low shutdown supply current (3μA) to ensure the low power consumption, especially designed for IMVP8 PS4 shutdown operation.

特長

  • VIN range: 0V to 25V
  • Current capability: 25A (ISL99125B), 35A (ISL99135B)
  • Supports three-state 5.0V PWM input
  • 0.5Ω ON-resistance and 4A sink current capability
  • Diode emulation for enhanced light-load efficiency
  • Ultra low shutdown supply current (3μA) for PS4 operation
  • Low three-state hold-off time
  • Adaptive shoot-through protection
  • Integrated high-side gate-to-source resistor to prevent self turn-on due to high input bus dv/dt
  • VCC undervoltage lockout
  • Switching frequencies up to 2MHz
  • Pb-free (RoHS compliant)
  • 3.5x5 QFN 24 Ld package

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 840 KB
EOL通知 PDF 222 KB
マニュアル-開発ツール PDF 1.95 MB
アプリケーションノート PDF 509 KB
アプリケーションノート PDF 397 KB
5件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター