メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Supports bidirectional data communication 
  • Enables authentication and system data transfer
  • Single-chip solution supporting applications with up to 15W
  • Patented over-voltage protection clamp eliminating external capacitors
  • 87% peak DC-to-DC efficiency when combined with the P9242-R3
  • Proprietary coil alignment guide
  • Programmable output voltage and current limit
  • Embedded 32-bit Arm® Cortex®-M0 processor
  • Dedicated remote temperature sensing
  • Standard device compliant with WPC 1.2 specification
  • Supports I²C interface
  • 0 °C to +85 °C ambient operating temperature range
  • 2.64 x 3.94 mm 52-WLCSP package

説明

The P9221-R3 is a high-efficiency 15W magnetic induction wireless power receiver with in-band, bidirectional data communication with no additional circuitry. The communication channel can be used for proprietary device authentication and secure system data transfer.

The P9221-R3 integrates a 32-bit Arm® Cortex®-M0 processor, low RDS(ON) synchronous rectifier, and ultra-low dropout regulator making it ideal for high-efficiency, space-constrained receiver applications. The device features a programmable output voltage, current limitation, and foreign-object detection (FOD) settings. An I²C serial interface allows reading information such as voltage, current, and fault conditions. The device also features a patented over-voltage protection scheme eliminating the need for additional capacitors, which can minimize the external component count and cost. Combined with the P9242-R3 transmitter, the P9221-R3 forms a complete wireless power system solution for 15W applications with bidirectional communication.

The P9221-R3 is provided in a 52-WLCSP package (2.64mm × 3.94mm, 0.4mm pitch), and it is rated for a 0 °C to +85 °C ambient operating temperature range.

適用されたフィルター