概要
説明
The P9415-R-EVK Wireless Power Evaluation Board serves to demonstrate the features and performance of the 9415-R 15W Wireless Power Receiver with WattShare™ mode.
The Renesas P9243-GB-EVK Evaluation Board or any other Qi certified Extended Power Profile (EPP) transmitter can be used as the power transmitter for P9415-R-EVK Evaluation Board testing. The P9415-R-EVK demonstrates a high-efficiency, turnkey reference design supported by comprehensive online, digital resources to significantly expedite design-in effort and enable rapid prototyping. Using the P9415-R Windows GUI, customers can quickly customize operating parameters for their custom applications. WPD-USB-DONGLE is required to connect P9415-R-EVK with the windows GUI and needs to be ordered separately.
特長
- Receives up to 15W of power from Qi Extended Power Profile (EPP) Transmitter
- Transmits up to 5W of power in WattShare™ (TRx) mode
- WPC1.2.4 Extended Power Profile (15W) compatible
- WPC 1.3 Specification hardware ready
- Up to 87% system efficiency in Receiver mode
- Uses thin profile receiver coil (0.3mm)
- Score line to break the applications circuit for prototyping
- Easy configuration of design parameters using P9415-R Windows GUI
- Connector compatible with “WPD-USB-DONGLE” USB to I2C dongle
- 4-layer PCB with 1oz. copper
- Extensive support collateral: Schematics, Layout files, BOM
- Supports Bi-Directional communications
- X-Y alignment coils embedded in the PCB
- Embedded 32-bit ARM® Cortex®-M0 processor
- Supports I2C 400kHz standard interface and GPIOs
アプリケーション
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
マニュアル-ハードウェア | PDF 2.10 MB | |
エンジニアリング | ZIP 345 KB | |
エンジニアリング | XLSX 13 KB | |
エンジニアリング | ZIP 769 KB | |
回路図 | DSN 841 KB | |
回路図 | PDF 493 KB | |
6件
|
設計・開発
製品選択
適用されたフィルター