概要
説明
The SGAS701 is a solid-state chemiresistor sensor designed to detect volatile organic compounds (VOCs) in air. The sensor uses an integrated heater with highly sensitive MOx material tailored for detection of industrial organic chemicals.
特長
- High sensitivity to a wide range of VOCs
- Non-specific: responds to many different organic vapors
- Typical response time <1 minute to 90% full scale
- Environmental temperature range of -20°C to 50°C
- Environmental humidity range of 0% to 90% RH, non‑condensing
製品比較
アプリケーション
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 781 KB | |
アプリケーションノート | PDF 132 KB | |
EOL通知 | PDF 105 KB | |
概要 | PDF 235 KB | |
アプリケーションノート | PDF 429 KB | |
アプリケーションノート | PDF 581 KB | |
6件
|
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

製品選択
適用されたフィルター
ビデオ&トレーニング
A brief introduction and overview of IDT's (acquired by Renesas) gas sensor solutions and capabilities. The SGAS line targets industrial controls and leak detection, while the ZMOD line targets high-volume consumer and industrial applications. Our industry-leading sensors are based upon a highly reliable ceramic substrate, coupled with advanced nanostructured materials tailored for individual applications. IDT’s gas sensors are capable of accurate detection of a range of gases, including hydrogen, flammable gases (methane, propane, natural gas) and Volatile Organic Compounds, such as formaldehyde.
For more information about Renesas's innovative, high performance gas sensor portfolio, visit the Environmental Sensors page.