メインコンテンツに移動

概要

説明

The Tsi352 PCI-to-PCI bridge evaluation board evaluates all the features of the Tsi352 PCI to PCI Bridge. The primary PCI interface of the Tsi352 is wired to a PCI finger connector. The secondary PCI interface is wired to four, 32-bit, 3.3 V PCI connectors. 
 
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration and prototyping. 

特長

  • Device: Tsi352 32 bit PCI-to-PCI transparent bridge
  • Primary PCI: 32 bit and 66 MHz
  • Secondary PCI: 32 bit and 66 MHz
  • Clocking Mode: Synchronized primary and secondary clocking
  • Signaling Standard: 3.3V PCI and 5V PCI
  • Supply Voltage: 3.3V
  • Package: 160 pin PQFP

アプリケーション

ドキュメント

分類 タイトル 日時
マニュアル-ハードウェア PDF 404 KB
回路図 PDF 169 KB
2件

製品選択

適用されたフィルター