概要
説明
The Tsi384 provides a high performance, small footprint bridge from x4 PCI Express interface to PCI-X at 133 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.
特長
- PCI Express (x14) to PCI-X forward bridge
- Superior performance, low latency
- Non-transparent bridging support
- 17x17mm BGA package