概要
説明
The ZLED7030KIT-D1 Demo Kit enables a quick and easy evaluation of ITD's ZLED7030 High Current 40V LED Driver w/ Switch Dimming within its basic application circuit and demonstrates basic layout guidelines, which are critical with any switching regulator to minimize radiated EMI. The kit includes the ZLED7030-D1 Demo Board, which provides a standard 4-pin terminal connector to allow the user to easily connect and supply the LED board. The Demo Board power supply is provided via a standard MR16 connector. The board also has two LED power pads (LED+ and LED-) to provide more flexibility in supplying power to the LED(s). A 33
特長
- ZLED7030-D1 Demo Board
- ZLED-PCB8
- 5 samples of ZSLS7030
アプリケーション
製品選択
適用されたフィルター