メインコンテンツに移動

概要

説明

The ZSPM1363 is a configurable true-digital dualphase PWM controller for high-current, non-isolated DC/DC supplies. It operates as a synchronous stepdown converter in a single-rail and dual-phase configuration. The ZSPM1363 integrates a digital control loop, optimized for maximum flexibility and stability, as well as load step and steady-state performance. In addition, a rich set of protection and monitoring functions is provided. On-chip, non-volatile memory (NVM) and an I2C interface facilitate configuration. The PC-based Pink Power Designer™ graphical user interface (GUI) provides a user-friendly and easy-to-use interface to the device for communication and configuration. It can guide the user through the design of the digital compensator and offers intuitive configuration methods for additional features, including protection and sequencing.

特長

  • Programmable digital control loop
  • Dual-phase, single-rail solution
  • Power modes (phase addition/drop)
  • Optional PMBus™ address selection without external resistors
  • VIN feed-forward
  • Advanced, digital control techniques
  • Improved transient response and noise immunity
  • Discontinuous conduction mode (DCM) and phase dropping at light loads
  • Protection features
  • Fuse-based NVM for improved reliability
  • Re-programmable one-time programmable (OTP) memory feature
  • VOUT sequencing from external source
  • Pin-strapping options: RTUNE and RVSET
  • Current balancing between both phases
  • Tri-state PWM outputs
  • Additional driver support options
  • Constant on-time controller (COT) in DCM

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート ログインしてダウンロード PDF 685 KB
EOL通知 PDF 1.11 MB
ガイド 7Z 1.21 MB
3件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター

ビデオ&トレーニング