タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PTBG0144GB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P144F1-80-EAS |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-TFBGA144-12x12-0.80 |
Package Status | Active |
Package Type | TFBGA |
クラス | IC |
Package Code The unique identifier of this package.
|
pkg_10676 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
長さ | 12mm |
幅 | 12mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
1.2mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
12 x 12 x 1.2 |