概要
説明
BACnet™ (Building Automation and Control Network) protocol is an open, standard data communication protocol intended for building-based services and devices for interoperability in building automation ecosystems. The BACnet protocol implementation in building automation enables the sharing of data with different vendor systems to facilitate building management. This solution provides a BACnet stack for embedded devices with a low memory footprint, and can easily port BACnet Stack for both MS/TP and IP data-link layer to the RZ/N2L RSK. The BACnet device profiles considered in the solution are B-SS, B-AS, B-BC, B-RTR, and B-GW.
特長
- Data sharing
- Alarm and event management
- Trending
- Scheduling
- Device management and network management
- Easy interface to existing BACnet tools
- MS/TP data link low cost
- BACnet/IP very fast (10/100/1000 or more Mbps)